(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Straight, configurable length, without machining, Thomson.

Precision Linear Shafts - Straight, configurable length,  without machining, Thomson.

•Basic Shape : Straight
•End Shape (Left) : No Machining
•End Shape (Right) : No Machining
For complete product overview and details on 60 Case LinearRace - Straight, Metric (Thomson Linear) see the sections below:

PDF

Part Number

Configured Part Number is shown.

60MM-CTL-[25.4-4000/0.1]-MM

Part Number
60MM-CTL-[25.4-4000/0.1]-MM
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L
(mm)
1 Piece(s)

14 Days

25.4 ~ 4000

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Shaft Dia. D(mm) 60 End Shape (Left) No Machining
End Shape (Right) No Machining Material Case Hardened Steel Surface Finish None
Pre Drilled No

Additional Products in this Category

Tech Support