(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Straight, raw, chrome plated, Thomson (inches). (Part Numbers)

Precision Linear Shafts - Straight, raw, chrome plated, Thomson (inches).

•Basic Shape : Straight
•End Shape (Left) : No Machining
•End Shape (Right) : No Machining
For complete product overview and details on 60 Case Quick Shaft - Straight, Chrome Plated, Inch (Thomson Linear) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
QSCP 1 1/2 L 18
QSCP 1 1/2 L 24
QSCP 1 1/2 L 36
QSCP 1 1/2 L 48
QSCP 1 1/2 L 54
QSCP 1 1/2 L 60
QSCP 1 1/2 L 72
QSCP 1 1/4 L 18
QSCP 1 1/4 L 24
QSCP 1 1/4 L 30
QSCP 1 1/4 L 36
QSCP 1 1/4 L 42
QSCP 1 1/4 L 48
QSCP 1 1/4 L 54
QSCP 1 1/4 L 60
QSCP 1 1/4 L 72
QSCP 1/2 L 12
QSCP 1/2 L 18
QSCP 1/2 L 24
QSCP 1/2 L 30
QSCP 1/2 L 36
QSCP 1/2 L 42
QSCP 1/2 L 48
QSCP 1/2 L 60
QSCP 1 L 18
QSCP 1 L 24
QSCP 1 L 30
QSCP 1 L 36
QSCP 1 L 42
QSCP 1 L 48
QSCP 1 L 54
QSCP 1 L 60
QSCP 1 L 72
QSCP 3/4 L 12
QSCP 3/4 L 18
QSCP 3/4 L 24
QSCP 3/4 L 30
QSCP 3/4 L 36
QSCP 3/4 L 42
QSCP 3/4 L 48
QSCP 3/4 L 54
QSCP 3/4 L 60
QSCP 5/8 L 12
QSCP 5/8 L 18
QSCP 5/8 L 24
QSCP 5/8 L 30
QSCP 5/8 L 36
QSCP 5/8 L 42
QSCP 5/8 L 48
QSCP 5/8 L 54
QSCP 5/8 L 60
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(inch)
Length
(Inch)
1 Piece(s)

11 Days

1 1/2"18
1 Piece(s)

11 Days

1 1/2"24
1 Piece(s)

11 Days

1 1/2"36
1 Piece(s)

11 Days

1 1/2"48
1 Piece(s)

11 Days

1 1/2"54
1 Piece(s)

11 Days

1 1/2"60
1 Piece(s)

11 Days

1 1/2"72
1 Piece(s)

11 Days

1 1/4"18
1 Piece(s)

11 Days

1 1/4"24
1 Piece(s)

11 Days

1 1/4"30
1 Piece(s)

11 Days

1 1/4"36
1 Piece(s)

11 Days

1 1/4"42
1 Piece(s)

11 Days

1 1/4"48
1 Piece(s)

11 Days

1 1/4"54
1 Piece(s)

11 Days

1 1/4"60
1 Piece(s)

11 Days

1 1/4"72
1 Piece(s)

11 Days

1/2"12
1 Piece(s)

11 Days

1/2"18
1 Piece(s)

11 Days

1/2"24
1 Piece(s)

11 Days

1/2"30
1 Piece(s)

11 Days

1/2"36
1 Piece(s)

11 Days

1/2"42
1 Piece(s)

11 Days

1/2"48
1 Piece(s)

11 Days

1/2"60
1 Piece(s)

11 Days

1"18
1 Piece(s)

11 Days

1"24
1 Piece(s)

11 Days

1"30
1 Piece(s)

11 Days

1"36
1 Piece(s)

11 Days

1"42
1 Piece(s)

11 Days

1"48
1 Piece(s)

11 Days

1"54
1 Piece(s)

11 Days

1"60
1 Piece(s)

11 Days

1"72
1 Piece(s)

11 Days

3/4"12
1 Piece(s)

11 Days

3/4"18
1 Piece(s)

11 Days

3/4"24
1 Piece(s)

11 Days

3/4"30
1 Piece(s)

11 Days

3/4"36
1 Piece(s)

11 Days

3/4"42
1 Piece(s)

11 Days

3/4"48
1 Piece(s)

11 Days

3/4"54
1 Piece(s)

11 Days

3/4"60
1 Piece(s)

11 Days

5/8"12
1 Piece(s)

11 Days

5/8"18
1 Piece(s)

11 Days

5/8"24
1 Piece(s)

11 Days

5/8"30
1 Piece(s)

11 Days

5/8"36
1 Piece(s)

11 Days

5/8"42
1 Piece(s)

11 Days

5/8"48
1 Piece(s)

11 Days

5/8"54
1 Piece(s)

11 Days

5/8"60

Loading...

  1. 1
 

Basic Information

Basic Shape Straight End Shape (Left) No Machining End Shape (Right) No Machining
Material Case Hardened Steel Surface Finish None Pre Drilled No

Additional Products in this Category

Tech Support