(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Slide Table, Reversible, MXQR Series (Part Numbers)

Air Slide Table, Reversible, MXQR Series
  • Volume Discount

[Features]
· The piping and adjuster positions can be changed on site according to the installation status.
· Integrated guide rail and table.
· Uses a circulation-type linear guide for high rigidity and precision.
· Compatible with Air Slide Table / MXQ Series.
· There are 3 ways to install the main body.
· Installation variation increased and installability was improved.
· Possible to mount the shock absorber (soft type / short stroke RJ) on to ø8 to ø25.
· Possible to mount the shock absorber (RB) on to ø6.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

MXQR6-10C-M9BVL

Part Number
MXQR6-10C-M9BVL
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Adjuster Position at Shipping
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9BV3None2 pcs.NoneRight side

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Heat treated Guide Linear guide 1 axis
Operating Pressure(MPa) 0.15 to 0.7

Please check the type/dimensions/specifications of the part MXQR6-10C-M9BVL in the Air Slide Table, Reversible, MXQR Series series.

Products like this...

Part Number
MXQR12-100-M9BL
MXQR12-100A
MXQR12-100A-M9BL
MXQR6-10C-M9BWL
MXQR6-10CS
MXQR6-10CS-M9BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Adjuster Position at Shipping
1 Piece(s)Available

Quote

-1~4.9-----75M screwExtension end: none, retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

1001~4.9217239301275M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-1~4.9-----75M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9BW3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: noneM9B3None2 pcs.NoneRight side

Additional Products in this Category

Tech Support