(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sine Rodless Cylinder, Slider Type, Ball Bushing Bearing, REAL Series

Sine Rodless Cylinder, Slider Type, Ball Bushing Bearing, REAL Series
  • Volume Discount

Achieves speedy transfer of workpieces for which shock should be avoided.
Semiconductor wafer, LCD substrate, magnetic disk, ceramic products, glass products.
[Features]
·Direct load loading is possible due to the integrated guide type
·It is a centralized piping type in which piping is integrated on one side plate
·Can be equipped with an auto switch
·By adopting a ball bushing bearing, stable operation is possible even if an offset load is applied

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
REAL10-200
REAL15-200
REAL15-200-F7BAL
REAL15-300
REAL20-200
REAL25-300
REAL32-200-A73H
REAL32-300
REAL40-250-F7BVL
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Port Screw Type Auto Switches Lead Wire Length
(m)
The number of the switches
1 Piece(s)Available

Quote

-1~4.9--77---M screwWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

-5~9.2------M screwWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

2005~9.27759250~3004015M screwF7BA32 pcs.
1 Piece(s)Available

Quote

-5~9.2------M screwWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

-10~19--117---RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

-20~39.9--127---RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

-20~39.9--157---RcA73H0.52 pcs.
1 Piece(s)Available

Quote

-20~39.9--157---RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

-40~57--187---RcF7BV32 pcs.

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Ball bushing bearing
Operating Pressure(MPa) 0.18 to 0.7 Lead Wire Connector None Custom-made None

Additional Products in this Category

Tech Support