(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Power Cylinder, Without Non-Rotating Mechanism MGZR Series

Double Power Cylinder, Without Non-Rotating Mechanism MGZR Series
  • Volume Discount

A double power cylinder with double the extension output strength.
[Features]
· Unique construction achieves double the extended piston area.
· With coil scraper.
[Applications]
· For lifting and pressing work.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MGZR32-75
MGZR63-75
MGZR63-75-M9B
MGZR80TNZ-200
MGZR80TNZ-250
MGZRF63-450
MGZRF63TN-350
MGZRF63TNZ-175
MGZRF63TNZ-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Stroke Type Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Coil scraper
1 Piece(s)Available

Quote

---0.08~1.0Standard strokeRcWithout auto switch (built-in magnet)NoneNoneBasic typeN/A
1 Piece(s)Available

Quote

6375-10~700.08~1.0Standard strokeRcWithout auto switch (built-in magnet)NoneNoneBasic typeN/A
1 Piece(s)Available

Quote

6375-0.08~1.0Standard strokeRcM9B0.52 pcs.Basic typeN/A
1 Piece(s)Available

Quote

---0.08~1.0Standard strokeNPTWithout auto switch (built-in magnet)NoneNoneBasic typeAvailable
1 Piece(s)Available

Quote

80250-10~700.08~1.0Standard strokeNPTWithout auto switch (built-in magnet)NoneNoneBasic typeAvailable
1 Piece(s)Available

Quote

63450-10~700.12~1.0Long strokeRcWithout auto switch (built-in magnet)NoneNoneRod-end flange typeN/A
1 Piece(s)Available

Quote

63350-10~700.12~1.0Long strokeNPTWithout auto switch (built-in magnet)NoneNoneRod-end flange typeN/A
1 Piece(s)Available

Quote

63175-10~700.08~1.0Standard strokeNPTWithout auto switch (built-in magnet)NoneNoneRod-end flange typeAvailable
1 Piece(s)Available

Quote

-400--Long strokeNPTWithout auto switch (built-in magnet)NoneNoneRod-end flange typeAvailable
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Stroke Type Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Coil scraper

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Cylinder with functions of thrusting and boosting Environment, Applications Standard End Locking No
Valves No Custom-made Specifications None Connector type None

Additional Products in this Category

Tech Support