(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, with single open bushing. Super Smart Series. (Part Numbers)

Linear Ball Bushings - Bearing type, with single open bushing. Super Smart Series.

Open single ball bushing, designed for applications on continuously supported shafts. The bushing is a Super Smart series bushing that is self-aligning and offers twice the load capacity or eight times the life of the SUPER series bushings. It incorporates a wide aluminum housing, which facilitates the mounting of a plate from the top. Configurable dimensions in millimeters, compatible with linear shafts in millimeters.

Part Number
SSEPBOM16DD
SSEPBOM20DD
SSEPBOM30DD
SSEPBOM40DD
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm)
Overall Length L
(mm)
1 Piece(s)

16 Days

1643
1 Piece(s)

16 Days

2054
1 Piece(s)

16 Days

3079
1 Piece(s)

16 Days

4091

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Open
Lubrication Type Standard Length Single Seals With Seal
Self Aligning Yes

Additional Products in this Category

Tech Support