(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series (Part Numbers)

Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series
  • Volume Discount

Mechanically jointed rodless cylinder with a compact brake mechanism built into the slide table.
This enables intermediate stops of the rodless cylinder.
[Features]
· High brake holding force.
· The stroke adjustment unit includes an integrated shock absorber and stopper bolt.
· The brake is structured so that no load is applied on the guide.
· Able to stop at any position.
· Can be locked in both directions.
· No external brake release air piping is required for the slide table.
· Cam follower guide type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ML1C25G-1200H-XB11
ML1C25G-1400H-XB11
ML1C25G-2000-XB11
ML1C25G-300H
ML1C25G-400
ML1C25G-400H
ML1C25G-500
ML1C25G-500H
ML1C25G-600H
ML1C25G-800H
ML1C32G-1800H-XB11
ML1C32G-300H
ML1C32G-425
ML1C32G-600H
ML1C32G-700H
ML1C32G-750H
ML1C40G-1000H
ML1C40G-1200H-XB11
ML1C40G-300H
ML1C40G-350H
ML1C40G-400H6
ML1C40G-600H
ML1C40G-650H
ML1C40G-850H
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Max. Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Connection Dia. End Block Custom-made
1 Piece(s)Available

Quote

1,20020~39.920120108100~1000870.12514.74.94.9Rc1/8HLong-stroke type
1 Piece(s)Available

Quote

140020~39.9--108-87---4.94.9Rc1/8HLong-stroke type
1 Piece(s)Available

Quote

2,00020~39.9--108-87---4.94.9Rc1/8NoneLong-stroke type
1 Piece(s)Available

Quote

-20~39.9--108-87---4.94.9Rc1/8HNone
1 Piece(s)Available

Quote

-20~39.9--108-87---4.94.9Rc1/8NoneNone
1 Piece(s)Available

Quote

-20~39.9--108-87---4.94.9Rc1/8HNone
1 Piece(s)Available

Quote

-20~39.9--108-87---4.94.9Rc1/8NoneNone
1 Piece(s)Available

Quote

-20~39.9--108-87---4.94.9Rc1/8HNone
1 Piece(s)Available

Quote

60020~39.9--108-87---4.94.9Rc1/8HNone
1 Piece(s)Available

Quote

80020~39.9--108-87---4.94.9Rc1/8HNone
1 Piece(s)Available

Quote

1,80020~39.932140131100~10001010.13229.49.89.80Rc1/8HLong-stroke type
1 Piece(s)Available

Quote

-20~39.9--131-101---9.89.80Rc1/8HNone
1 Piece(s)Available

Quote

42520~39.9--131-101---9.89.80Rc1/8NoneNone
1 Piece(s)Available

Quote

60020~39.9--131-101---9.89.80Rc1/8HNone
1 Piece(s)Available

Quote

70020~39.9--131-101---9.89.80Rc1/8HNone
1 Piece(s)Available

Quote

75020~39.9--131-101---9.89.80Rc1/8HNone
1 Piece(s)Available

Quote

1,00040~57--158-118----19.6Rc1/4HNone
1 Piece(s)Available

Quote

1,20040~57--158-118----19.6Rc1/4HLong-stroke type
1 Piece(s)Available

Quote

-40~57--158-118----19.6Rc1/4HNone
1 Piece(s)Available

Quote

35040~57--158-118----19.6Rc1/4HNone
1 Piece(s)Available

Quote

40040~5750170158100~10001180.14058.819.619.6Rc1/4H6None
1 Piece(s)Available

Quote

60040~57--158-118----19.6Rc1/4HNone
1 Piece(s)Available

Quote

65040~57--158-118----19.6Rc1/4HNone
1 Piece(s)Available

Quote

85040~57--158-118----19.6Rc1/4HNone

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Cam Follower guide type
Operating Pressure(MPa) 0.1 to 0.8 Min. Operating Pressure(MPa) 0.8 Auto Switches Without auto switch (built-in magnet)
Lead Wire Length(m) None Lead Wire Connector None The number of the switches None

Additional Products in this Category

Tech Support