(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RLQ Series Compact Air Cushion Cylinder With Lock

RLQ Series Compact Air Cushion Cylinder With Lock
  • Volume Discount

[Features]
· Drop protection when the air is shut off.
· Compact cylinder with built-in air cushion and lock unit.
· Type with bypass pipe now standard.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
RDLQA40-75-F
RDLQA63-50M-F-M9BL
RDLQA63TF-75-B
RDLQA63TN-50-B
RDLQB32-100M-F
RDLQB32TF-50-B
RDLQB50-100-B
RDLQB63-100-B
RDLQD50-30M-B
RDLQD63TF-30M-FL
RDLQG63TF-75M-F
RLQA63TF-30M-F
RLQD50TN-75-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Locking Direction Bypass pipe
1 Piece(s)Available

Quote

40$4075$750~70$0~70~0.25~1$0.25~1~Both ends tappedRcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)
1 Piece(s)Available

Quote

--0 to 60~-Both ends tappedRcMale rod endM9B32 pcs.Extension lockingNone (emergency stop)
1 Piece(s)Available

Quote

----Both ends tappedGStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)
1 Piece(s)Available

Quote

----Both ends tappedNPTStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)
1 Piece(s)Available

Quote

32$32100$1000~70$0~70~0.25~1$0.25~1~Through-hole (standard)RcMale rod endWithout auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)
1 Piece(s)Available

Quote

----Through-hole (standard)GStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)
1 Piece(s)Available

Quote

50$50100$1000~70$0~70~0.25~1$0.25~1~Through-hole (standard)RcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)
1 Piece(s)Available

Quote

----Through-hole (standard)RcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)
1 Piece(s)Available

Quote

----Double clevis typeRcMale rod endWithout auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)
1 Piece(s)Available

Quote

----Double clevis typeGMale rod endWithout auto switch (built-in magnet)NoneNoneExtension lockingWith bypass piping / left-side piping (drop prevention)
1 Piece(s)Available

Quote

63$6375$750~70$0~70~0.25~1$0.25~1~Head-end flangeGMale rod endWithout auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)
1 Piece(s)Available

Quote

63$6330$300~70$0~70~0.25~1$0.25~1~Both ends tappedGMale rod endWithout auto switchNoneNoneExtension lockingNone (emergency stop)
1 Piece(s)Available

Quote

50$5075$750~70$0~70~0.25~1$0.25~1~Double clevis typeNPTStandard (rod-end female thread)Without auto switchNoneNoneExtension lockingNone (emergency stop)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Connector type None

Additional Products in this Category

Tech Support