(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CL1 Series Lock-Up Cylinder, Double Acting, Single Rod (Part Numbers)

CL1 Series Lock-Up Cylinder, Double Acting, Single Rod
  • Volume Discount

[Features]
· A self-locking style cylinder that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod.
· Suitable for intermediate stop, emergency stop, drop prevention, etc.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDL1B160-750F
CDL1F50-200B
CDL1F80-350F-A93L
CDL1F80-500F-A93L
CDL1F100-1000B
CDL1F100-1100F-A54Z-XC3BC
CDL1G160-750F
CDL1L50-235B-M9NWM
CDL1T140-250B
CL1F80-500F
CL1F80-650F
CL1F125TF-350F
CL1L50-845F
CL1L50-900F
CL1T100-250B-J
CL1T140-200B-J
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Bellows Tube Material Lock-up direction Customized specification (port positions)
1 Piece(s)Available

Quote

-750-0.08~0.97RcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

---0.08~1.0RcWithout auto switch (built-in magnet)NoneNoneRod-end flange typeWithout rod bootAluminum tubePiston retraction lockingNone
1 Piece(s)Available

Quote

-350-0.08~1.0RcA9332 pcs.Rod-end flange typeWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

-500-0.08~1.0RcA9332 pcs.Rod-end flange typeWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

-1,000-0.08~1.0RcWithout auto switch (built-in magnet)NoneNoneRod-end flange typeWithout rod bootAluminum tubePiston retraction lockingNone
1 Piece(s)Available

Quote

100$1001,100-10~60$-10~60~0.08~1.0RcA5452 pcs.Rod-end flange typeWithout rod bootAluminum tubePiston extension lockingBC
1 Piece(s)Available

Quote

-750-0.08~0.97RcWithout auto switch (built-in magnet)NoneNoneHead-end flangeWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

-235-0.08~1.0RcM9NW12 pcs.FootWithout rod bootAluminum tubePiston retraction lockingNone
1 Piece(s)Available

Quote

---0.08~0.97RcWithout auto switch (built-in magnet)NoneNoneCenter trunnion typeWithout rod bootAluminum tubePiston retraction lockingNone
1 Piece(s)Available

Quote

80$80500-10~70$-10~70~0.08~1.0RcWithout auto switchNoneNoneRod-end flange typeWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

-650-0.08~1.0RcWithout auto switchNoneNoneRod-end flange typeWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

-350-0.08~0.97GWithout auto switchNoneNoneRod-end flange typeWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)Piston extension lockingNone
1 Piece(s)Available

Quote

-845-0.08~1.0RcWithout auto switchNoneNoneFootWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

-900-0.08~1.0RcWithout auto switchNoneNoneFootWithout rod bootAluminum tubePiston extension lockingNone
1 Piece(s)Available

Quote

---0.08~1.0RcWithout auto switchNoneNoneCenter trunnion typeNylon tarpaulinAluminum tubePiston retraction lockingNone
1 Piece(s)Available

Quote

---0.08~0.97RcWithout auto switchNoneNoneCenter trunnion typeNylon tarpaulinAluminum tube (1,000 st or less), steel tube (1,001 st or more)Piston retraction lockingNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Cushion With cushions on both sides Custom-made Specifications None
Connector type None

Additional Products in this Category

Tech Support