(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series

Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series
  • Volume Discount

[Features]
· Provided with a compact built-in lock mechanism, it is suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDLG1BA32-125-E-M9BL
CDLG1BA32-250-E
CDLG1BA32-300-D-H7BAL
CDLG1BA32-400-E
CDLG1BA40-100-E-M9BL
CDLG1BA40-150-E-M9BL
CDLG1BA40-175-E
CDLG1BA40-175-E-M9BL
CDLG1BA40-350-E
CDLG1BA40TN-800-E
CDLG1BN32-150-D
CDLG1FA32-500K-E-C73
CDLG1LA25-375-D-C73L
CDLG1LA40-75-E
CDLG1UA40-150-E-M9PW
CDLG1UN40-50-D-H7BLS
CDLG1UN40-200-D-C73L
CDLG1UN40-200-D-M9BL
CLG1BA40-150-E
CLG1FA32-450-E
CLG1FA40-400-E
CLG1FN40-25-E
CLG1FN40-70-E
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Bellows Lock actuation system Type
1 Piece(s)Available

Quote

---RcM9B32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

32$32250$250-10~70$-10~70~RcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcH7BA32 pcs.Basic typeWithout rod bootSpring/pneumatic combination lockLubrication-free / air cushion
1 Piece(s)Available

Quote

-400-RcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcM9B32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcM9B32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcM9B32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

-350-RcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

-800-NPTWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring/pneumatic combination lockNon-lube / Rubber bumper
1 Piece(s)Available

Quote

-500-RcC730.52 pcs.Rod-end flange typeHeat-resistant tarpaulinSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

-375-RcC7332 pcs.Axial foot typeWithout rod bootSpring/pneumatic combination lockLubrication-free / air cushion
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneAxial foot typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

40$40150$150-10~60$-10~60~RcM9PW0.52 pcs.Rod end trunnion typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

40$4050$50-10~60$-10~60~RcH7B31 pc.Rod end trunnion typeWithout rod bootSpring/pneumatic combination lockNon-lube / Rubber bumper
1 Piece(s)Available

Quote

40$40200$200-10~60$-10~60~RcC7332 pcs.Rod end trunnion typeWithout rod bootSpring/pneumatic combination lockNon-lube / Rubber bumper
1 Piece(s)Available

Quote

---RcM9B32 pcs.Rod end trunnion typeWithout rod bootSpring/pneumatic combination lockNon-lube / Rubber bumper
1 Piece(s)Available

Quote

---RcWithout auto switchNoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

-450-RcWithout auto switchNoneNoneRod-end flange typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

-400-RcWithout auto switchNoneNoneRod-end flange typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushion
1 Piece(s)Available

Quote

---RcWithout auto switchNoneNoneRod-end flange typeWithout rod bootSpring locking (exhaust locking)Non-lube / Rubber bumper
1 Piece(s)Available

Quote

---RcWithout auto switchNoneNoneRod-end flange typeWithout rod bootSpring locking (exhaust locking)Non-lube / Rubber bumper

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1 Support bracket None
Connector type None

Additional Products in this Category

Tech Support