(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Direct Mounting Style, D-F8N/D-F8P/D-F8B

Solid State Auto Switch, Direct Mounting Style, D-F8N/D-F8P/D-F8B
  • Volume Discount

Direct mounting style solid state auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F8B
D-F8BL
D-F8BSAPC
D-F8BZ
D-F8N
D-F8NL
D-F8NSAPC
D-F8NZ
D-F8P
D-F8PL
D-F8PMDPC
D-F8PSAPC
D-F8PSDPC
D-F8PZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Wiring type Output type Lead wire length
(m)
Connector type
1 Piece(s)Available

Same day

Stock

Non-ContactN/A2-WireMain Body2-wireNone0.5None
1 Piece(s)Available

Same day

Stock

Non-ContactN/A2-WireMain Body2-wireNone3None
1 Piece(s)Available

Quote

----2-wireNone0.5M8 3-pin
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain Body2-wireNone5None
1 Piece(s)Available

Same day

Stock

Non-ContactNPN FormatThree-Wire MethodMain Body3-wire typeNPN type0.5None
1 Piece(s)Available

3 Days

Non-ContactNPN FormatThree-Wire MethodMain Body3-wire typeNPN type3None
1 Piece(s)Available

Quote

----3-wire typeNPN type0.5M8 3-pin
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain Body3-wire typeNPN type5None
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type0.5None
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type3None
1 Piece(s)Available

Quote

----3-wire typePNP type1M12 4-pin
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type0.5M8 3-pin
1 Piece(s)Available

Quote

----3-wire typePNP type0.5M12 4-pin
1 Piece(s)Available

Quote

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type5None

Loading...

  1. 1

Basic Information

Electrical entry direction Perpendicular Made-to-order specifications None

Additional Products in this Category

Tech Support