(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

2-Color Indicator With Diagnostic Output Solid State Auto Switch, Tie-Rod Mounting Style, D-F59F

2-Color Indicator With Diagnostic Output Solid State Auto Switch, Tie-Rod Mounting Style, D-F59F
  • Volume Discount

Since the diagnostic output signal can be detected in the red display area, the detection position displacement can be confirmed on the PLC (Programmable Logic Controller) side.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F59F
D-F59FL
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead wire length
(m)
1 Piece(s)Available

Quote

0.5
1 Piece(s)Available

Quote

3

Loading...

  1. 1

Basic Information

Wiring type 4-Wire Output type NPN type Connector type None

Additional Products in this Category

Tech Support