(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Resistant 2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-Y7BA

Water Resistant 2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-Y7BA
  • Volume Discount

[Features]
· Enhanced water (coolant) resistant type.
· Uses flex-resistant cable as standard specification.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-Y7BAL
D-Y7BAZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead wire length
(m)
1 Piece(s)Available

3 Days

3
1 Piece(s)Available

Quote

5

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method 2-Wire Type Main Body
Wiring type 2-wire

Additional Products in this Category

Tech Support