(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-H7BA (Part Numbers)

Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-H7BA
  • Volume Discount

[Features]
· Enhanced water (coolant) resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-H7BAL
D-H7BASAPC
D-H7BASBPC
D-H7BASDPC
D-H7BAZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead wire length
(m)
Connector type
1 Piece(s)Available

3 Days

3None
1 Piece(s)Available

Quote

0.5M8 3-pin
1 Piece(s)Available

Quote

0.5M8 4-pin
1 Piece(s)Available

Quote

0.5M12 4-pin
1 Piece(s)Available

Quote

5None

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Output Format N/A Wiring Method 2-Wire
Type Main Body Wiring type 2-wire Made-to-order specifications None

Additional Products in this Category

Tech Support