(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Resistant 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7BA(V)

Water Resistant 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7BA(V)
  • Volume Discount

[Features]
· Enhanced water (coolant) resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F7BAL
D-F7BAL-61
D-F7BASBPC
D-F7BASDPC
D-F7BAVL
D-F7BAVSDPC
D-F7BAVZ
D-F7BAZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Electrical entry direction Lead wire length
(m)
Connector type Made-to-order specifications
1 Piece(s)Available

3 Days

Non-ContactN/A2-WireMain BodyIn-line3NoneNone
1 Piece(s)Available

Quote

----In-line3NoneOil-resistant, flex-resistant cable
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyIn-line0.5M8 4-pinNone
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyIn-line0.5M12 4-pinNone
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyPerpendicular3NoneNone
1 Piece(s)Available

Quote

----Perpendicular0.5M12 4-pinNone
1 Piece(s)Available

3 Days

Non-ContactN/A2-WireMain BodyPerpendicular5NoneNone
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyIn-line5NoneNone

Loading...

  1. 1

Basic Information

Wiring type 2-wire

Additional Products in this Category

Tech Support