(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Trimmer Auto Switch D-M9K/D-□7K/D-R□K Series

Trimmer Auto Switch D-M9K/D-□7K/D-R□K Series
  • Volume Discount

[Features]
· Workpieces can be easily distinguished using a single auto switch.
· Supports short-stroke cylinders.
· Can be mounted on standard actuators.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-M9K

Part Number
D-M9K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Output Format N/A Type Main Body A Sensor
Output type None Lead wire length(m) 3 Mounting method Direct mounting (round groove)

Please check the type/dimensions/specifications of the part D-M9K in the Trimmer Auto Switch D-M9K/D-□7K/D-R□K Series series.

Additional Products in this Category

Tech Support