(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reed Auto Switch, Band-Mounting Style, D-B53/D-B54/D-B64

Reed Auto Switch, Band-Mounting Style, D-B53/D-B54/D-B64
  • Volume Discount

Band-mounting style reed auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-B53
D-B53L
D-B53Z
D-B54
D-B54L
D-B54Z
D-B64
D-B64L
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Lead wire length
(m)
Applicable load Load voltage
1 Piece(s)Available

3 Days

ContactingN/A2-WireMain Body0.5PLC24 V DC
1 Piece(s)Available

3 Days

ContactingN/A2-WireMain Body3PLC24 V DC
1 Piece(s)Available

Quote

ContactingN/A2-WireMain Body5PLC24 V DC
1 Piece(s)Available

3 Days

ContactingN/A2-WireMain Body0.5Relay / PLC24 V DC / 100 V AC / 200 V AC
1 Piece(s)Available

3 Days

ContactingN/A2-WireMain Body3Relay / PLC24 V DC / 100 V AC / 200 V AC
1 Piece(s)Available

Quote

ContactingN/A2-WireMain Body5Relay / PLC24 V DC / 100 V AC / 200 V AC
1 Piece(s)Available

Quote

----0.5Relay / PLC24 V AC or less / 24 V DC or less / 100 V AC / 200 V AC
1 Piece(s)Available

Quote

ContactingN/A2-WireMain Body3Relay / PLC24 V AC or less / 24 V DC or less / 100 V AC / 200 V AC

Loading...

  1. 1

Additional Products in this Category

Tech Support