(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Proof Dual Speed Controller With One-Touch Fitting, ASD□□□F-T Series【1-10 Pieces Per Package】 (Part Numbers)

Tamper Proof Dual Speed Controller With One-Touch Fitting, ASD□□□F-T Series
  • Volume Discount

Speed controller in which the flow rate can be adjusted using a dedicated tool.
[Features]
· With one-touch fitting.
· Prevents unintentional manual operation.
· RoHS compliant.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ASD230F-M5-06T
ASD330F-01-08ST
ASD330F-N01-07ST
ASD430F-02-06ST
ASD430F-N02-07ST
ASD430F-N02-09ST
ASD530F-03-06ST
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size
1 Piece(s)Available

Quote

75-5~605 × 0.8No sealM6-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

175-1/8With sealR8-1/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

175-1/8With sealNPT-1/41/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

500-5~601/4With sealR6-1/4 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

--1/4With sealNPT-1/41/4 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

--1/4With sealNPT-5/161/4 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

--3/8With sealR6-3/8 standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT / Brass + Electroless Nickel Plating Control Method Meter Out / In
Format Dual Environment, Applications Standard Thread Portion Material Stainless steel 304
Operating Pressure Range(MPa) 0.1::1.0 Knob Type Tamper Proof Lock Nut Option Hexagon Shape Lock Nut
Joint Type Male thread + One-Touch Couplings Made-to-order specifications None

Additional Products in this Category

Tech Support