(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Proof Speed Controller With One-Touch Fittings, In-Line Type, AS Series【1-10 Pieces Per Package】 (Part Numbers)

Tamper Proof Speed Controller With One-Touch Fittings, In-Line Type, AS Series
  • Volume Discount

Speed controller with one-touch fittings for preventing unintentional manual operations.
[Features]
· Flow rate can be adjusted using a dedicated tool.
· In-line type.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).
· Body size: M5 standard, 1/8 standard, 1/4 standard, 3/8 standard and 1/2 standard.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1001F-03T
AS1001F-04T
AS1001F-06T
AS1001F-07T
AS2001F-04T
AS2001F-05T
AS2001F-06T
AS2001F-07T
AS3001F-06T
AS3001F-08T
AS3001F-10T
AS3001F-11T
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size

10 Pieces Per Package

1 Pack(s)Available

Quote

100-5~60-5/32M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

100-5~604-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

100-5~606-M5 standard
1 Piece(s)Available

Quote

---1/4M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

130-5~604-1/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

---3/161/8 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

230-5~606-1/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

230-5~60-1/41/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

420-5~606-3/8 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

660-5~608-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

920-10-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

920--3/83/8 standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT / Brass + Electroless Nickel Plating Control Method Meter-Out
Format Straight Environment, Applications Standard Operating Pressure Range(MPa) 0.1::1.0
Knob Type Tamper Proof Lock Nut Option Hexagon Shape Lock Nut Joint Type One-touch coupling one both sides
Made-to-order specifications None

Additional Products in this Category

Tech Support