(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Speed Controller With Residual Pressure Release Valve, Standard Type, AS□□□□E Series【1-10 Pieces Per Package】

Speed Controller With Residual Pressure Release Valve, Standard Type, AS□□□□E Series
  • Volume Discount

[Features]
· A speed controller integrated with a residual pressure release valve.
· Releases residual pressure with the push of a button.
· The pressure-release button is in clearly visible red.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS2000E-01
AS2000E-02
AS2000E-F02
AS3000E-02
AS3000E-03
AS3000E-F03
AS4000E-02
AS4000E-03
AS4000E-04
AS4000E-N03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Thread Portion Material Operating Pressure Range
(MPa)
Connection Dia. Types of Screw Body Size

10 Pieces Per Package

1 Pack(s)Available

Quote

Zinc Alloy--Zinc Alloy-1/8Rc1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Zinc Alloy--Zinc Alloy-1/4Rc1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Zinc Alloy340-Zinc Alloy0.05 to 1.0~1/4G1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

[Aluminum] Alloy Aluminum810-[Aluminum] Aluminum Alloy0.05 to 1.0~1/4Rc3/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

[Aluminum] Alloy Aluminum--[Aluminum] Aluminum Alloy-3/8Rc3/8 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

[Aluminum] Alloy Aluminum810-[Aluminum] Aluminum Alloy0.05 to 1.0~3/8G3/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

[Aluminum] Alloy Aluminum1670-[Aluminum] Aluminum Alloy0.05 to 1.0~1/4Rc1/2 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

[Aluminum] Alloy Aluminum1670-[Aluminum] Aluminum Alloy0.05 to 1.0~3/8Rc1/2 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

[Aluminum] Alloy Aluminum1670-5~60[Aluminum] Aluminum Alloy0.05 to 1.0~1/2Rc1/2 standard
1 Piece(s)Available

Quote

[Aluminum] Alloy Aluminum1670-[Aluminum] Aluminum Alloy0.05 to 1.0~3/8NPT1/2 standard

Loading...

  1. 1

Basic Information

Type Speed Controller Control Method Meter-Out Format Straight
Environment, Applications Standard Knob Type Push Lock Type Lock Nut Option Hexagon Shape Lock Nut
Joint Type Both sides tapped

Additional Products in this Category

Tech Support