(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A single controller can monitor the flow rate of 4 units.
· Dust generation of 3 particles/cc or less (average particle number).
& nbspKarman vortex type that eliminates moving parts and generates little dust.
· Tapered side seal minimizes dead volume to reduce accumulation of liquid pool.
· Suppresses vibration at the tube base, preventing malfunctions (output errors) caused by vibration.
Part Number
Configured Part Number is shown.
PF2D504-11-1
Type | Flow Switch | Fluid Type | Water | Flow Range(L/min) | to less than 10 |
---|---|---|---|---|---|
Sensor, Monitor Structure | Separated sensor | Output Method | Analog | Analog Output Specification | Voltage |
Pipe Port Type | Direct Attached | Fluid Characteristics | Noncorrosive | Pressure Type | Standard |
Flow Rate Type | Standard | Number of Input Points | 1 | Number of Output Points | 1 |
Analog Voltage Output(V) | 1-5V | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Pipe Connection Direction | 2-way | Body Material | Resin | Mounting Holes | Presence |
Display | No | Lamp | No | Acquired Standards | CE |
IP | IP65 | Unit Specifications | None | Unit Specifications (Instantaneous Flow Rate) | None |
Unit Specifications (Integrated Flow Rate) | None | Piping Specification | None | Rating Flow Range(L/min) | 0.4 to 4 |
Accessory | None | Option | None | Applicable Tube Size | 3/8 (inch) |
Output Specification | Monitor output + Analog output | Analog Current Output(mA) | None |
Please check the type/dimensions/specifications of the part PF2D504-11-1 in the Digital Flow Switch for Deionized Water and Chemical Liquids PF2D Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy