(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B To AC40C-B (Part Numbers)

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B To AC40C-B
  • Volume Discount

Air combination with better visibility and environmental resistance.
[Features]
· The bowl is completely covered by a transparent bowl guard.
· The inside can be seen from all angles (360°).
· The bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
· The element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AC20C-01E-B
AC20C-02-B
AC20C-02CG-B
AC20C-02E1-V1-R-B
AC20C-02G-B
AC30C-03CM-B
AC30C-03DE-B
AC30C-03E3-V1-B
AC40C-03DE3-B
AC40C-04CM-B
AC40C-04CM-V-B
AC40C-04DE-V-B
AC40C-04E-B
AC40C-04G-V-B
AC40C-06DE1-V-6R-B
AC40C-06DE-B
AC40C-N04CE1-V-NZ-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Bowl Material Relief Mechanism Flow Direction Drain Cock Pressure Gauge Size of Body Residual Pressure Relief 3-Port Connection Valve Pressure Unit
1 Piece(s)Available

Quote

Rc1/8-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20No attachmentMPa
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20No attachmentMPa
1 Piece(s)Available

Quote

Rc1/41[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20No attachmentMPa
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseRelief type[Reverse Flow(Right to Left)] Flow Direction[Manual] Manual[With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring20Mounting position: V + AF + AFM + AR□KMPa
1 Piece(s)Available

Quote

Rc1/41[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20No attachmentMPa
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)30No attachmentMPa
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)30No attachmentMPa
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring30Mounting position: V + AF + AFM + AR□KMPa
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Pressure Switch] Digital pressure switch:PNP output/method of removing the lead cable :below the wiring40No attachmentMPa
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)40No attachmentMPa
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)40Mounting position: AF + AFM + AR + VMPa
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40Mounting position: AF + AFM + AR + VMPa
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40No attachmentMPa
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40Mounting position: AF + AFM + AR + VMPa
1 Piece(s)Available

Quote

Rc3/4-[Resin] Nylon CaseRelief type[Reverse Flow(Right to Left)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring40Mounting position: AF + AFM + AR + VMPa
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CaseRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40No attachmentMPa
1 Piece(s)Available

Quote

NPT1/2-[Resin] Polycarbonate CaseNon-relief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Pressure Switch] Digital pressure switch:NPN output/method of removing the lead cable :below the wiring40Mounting position: AF + AFM + AR + Vpsi, °F

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Mist Separator + Regulator Filter Rating 5μm Mist Filter, Filtration Level 0.3μm
Operating Environment Air powered tools Compressed Air Quality General Dry Air Bowl Guard No
Pressure Switch None Set Pressure 0.05 to 0.85 MPa Drain Outlet With drain cock
T shape spacer None

Additional Products in this Category

Tech Support