(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series (Part Numbers)

Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series
  • Volume Discount

[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.

PDF

Part Number

Configured Part Number is shown.

Part Number
AC30A-N03-8Z-B
AC40A-N04CE-Z-B
AC40A-N04CG-Z-B
AC60A-N10CG-Z-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Bowl Material Drain Cock Pressure Gauge Size of Body
1 Piece(s)Available

3 Days

NPT3/8[Metal] Metal Case with Level Gauge[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge30
1 Piece(s)Available

Quote

NPT1/2[Resin] Polycarbonate Case[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40
1 Piece(s)Available

3 Days

NPT1/2[Resin] Polycarbonate Case[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40
1 Piece(s)Available

3 Days

NPT1[Resin] Polycarbonate Case[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)60

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter Rating 5μm Operating Environment Air powered tools
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1 Bowl Guard No
Relief Mechanism Relief type Flow Direction Flow Direction Check Valve None
Pressure Switch None Residual Pressure Relief 3-Port Connection Valve None Set Pressure 0.05 to 0.85 MPa
Drain Outlet With drain cock Lubricator Oil Discharge Outlet Without drain cock Pressure Unit psi, °F

Additional Products in this Category

Tech Support