(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motor Operated Auto Drain ADM200 Series

Motor Operated Auto Drain ADM200 Series
  • Volume Discount

[Features]
· Reliably discharges even drains with high viscosity.
· High drain discharge capacity.
· Low power consumption: 4 W.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ADM200-032-6
ADM200-034
ADM200-042
ADM200-044
ADM200-044-4
ADM200-046
ADM200-N034
ADM200-N044-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Power Supply Inlet Connection Type Inlet Connection Screw Nominal Outlet Connection Type Operating Time/Applicable Compressor
1 Piece(s)Available

Quote

[AC200V] AC200V 50/60Hz[R(Rc)] Rc[3/8B] 3/8[R(Rc)] Rc6 sec/min. (3 times/min.) / 75 to 110 kW
1 Piece(s)Available

Quote

[AC110V] AC110V 50/60Hz[R(Rc)] Rc[3/8B] 3/8[R(Rc)] Rc2 sec/min. (1 time/min.) / 3.7 to 37 kW
1 Piece(s)Available

Quote

[AC200V] AC200V 50/60Hz[R(Rc)] Rc[1/2B] 1/2[R(Rc)] Rc2 sec/min. (1 time/min.) / 3.7 to 37 kW
1 Piece(s)Available

3 Days

[AC110V] AC110V 50/60Hz[R(Rc)] Rc[1/2B] 1/2[R(Rc)] Rc2 sec/min. (1 time/min.) / 3.7 to 37 kW
1 Piece(s)Available

Quote

[AC110V] AC110V 50/60Hz[R(Rc)] Rc[1/2B] 1/2[R(Rc)] Rc4 sec/min. (2 times/min.) / 37 to 75 kW
1 Piece(s)Available

Quote

DC24V[R(Rc)] Rc[1/2B] 1/2[R(Rc)] Rc2 sec/min. (1 time/min.) / 3.7 to 37 kW
1 Piece(s)Available

Quote

[AC110V] AC110V 50/60HzNPT[3/8B] 3/8NPT2 sec/min. (1 time/min.) / 3.7 to 37 kW
1 Piece(s)Available

Quote

[AC110V] AC110V 50/60HzNPT[1/2B] 1/2NPT4 sec/min. (2 times/min.) / 37 to 75 kW

Loading...

  1. 1

Basic Information

Type Drain Discharge Apparatus Drain Discharge Automatic ejection Drain Discharge Operating Method Compressor Interlocking when ON / Compressor Interlocking when OFF / Constant Time
Outlet Screw Nominal 3/8 Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support