| 1 Piece(s) | Available |
3 Days
| [Others] Other | - | - | [One-Touch] Straight Fitting | Ø4 | - | [One-Touch] Straight Fitting | Ø4 | No expansion tie-rod | 0.05 to 0.7 MPa | The unit notation of the product name plate and pressure gauge is psi | None | None | Regulator block |
| 1 Piece(s) | Available |
3 Days
| [Others] Other | - | - | [One-Touch] Straight Fitting | Ø6 | - | [One-Touch] Straight Fitting | Ø6 | With extension tie-rod | 0.05 to 0.7 MPa | The unit notation of the product name plate and pressure gauge is psi | None | None | Regulator block |
| 1 Piece(s) | Available |
3 Days
| [Others] Other | - | - | [One-Touch] Straight Fitting | Ø6 | - | [One-Touch] Straight Fitting | Ø6 | No expansion tie-rod | 0.05 to 0.7 MPa | The unit notation of the product name plate and pressure gauge is psi | None | None | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 1 station | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 1 station | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø1/4 | null~1.0 | [One-Touch] Straight Fitting | 1/4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Direct mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Triple | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | Ø6 | null~1.0 | [One-Touch] Elbows Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Triple | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 4 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 8 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 1 station | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | Ø4 | null~1.0 | [One-Touch] Elbows Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | Ø6 | null~1.0 | [One-Touch] Elbows Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | Double | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | Triple | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | Triple | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | Triple | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | Triple | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 4 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 4 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 4 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 4 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | Ø6 | null~1.0 | [One-Touch] Elbows Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 4 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 5 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 5 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 5 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø1/4 | null~1.0 | [One-Touch] Straight Fitting | 1/4 | - | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 5 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | Ø6 | null~1.0 | [One-Touch] Elbows Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø1/4 | null~1.0 | [One-Touch] Straight Fitting | 1/4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 6 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 7 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 8 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø4 | null~1.0 | [One-Touch] Straight Fitting | Ø4 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 10 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Straight Fitting | Ø6 | null~1.0 | [One-Touch] Straight Fitting | Ø6 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 10 stations | - |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [Included] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | Ø5/32 | null~1.0 | [One-Touch] Elbows Fitting | Ø5/32 | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 10 stations | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy