(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface Potential Sensor, IZD10 Series

Surface Potential Sensor, IZD10 Series
  • Volume Discount

Electrostatic sensor that detects the electrostatic potential of a workpiece and outputs in analog voltage.
[Features]
·It is important to check the "actual condition" for static electricity management
·A wide range of charge potential measurements is possible
·Compact size and easy shape to install
·Installation range (IZD10-110): 10 to 50 mm (±0.4 kV when the installation distance is 25 mm)
·Installation range (IZD10-510): 25 to 75 mm (±20 kV when the installation distance is 50 mm)

(i)Caution

  • Please refer to the manufacturer's catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
IZD10-110
IZD10-510
Part NumberMinimum order quantityVolume DiscountDays to Ship Measured potentials
1 Piece(s)Available

Quote

±0.4 kV (detection range at 25 mm)
1 Piece(s)Available

3 Days

±20 kV (detection range at 50 mm)

Loading...

  1. 1

Basic Information

Type Antistatic Measurement Devices Indicators Not Provided Additional Function Not Provided
Ion Balance Adjusting Function Not Provided Power Supply DC24V

Additional Products in this Category

Tech Support