(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lubricator AL10-A to AL60-A Series (Part Numbers)

Lubricator AL10-A to AL60-A Series
  • Volume Discount

[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AL40-02B-6-A

Part Number
AL40-02B-6-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Min. Dripping Flow Rate
(l/min)
Oil Storage Capacity
(cm3)
Case IN Side, Connection Type IN Side, Plumbing Thread Nominal OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Drain Exhaust Flow Direction Size of Body Accessory Pressure Unit Case Guard
1 Piece(s)Available

Quote

30135[Nylon] Nylon CaseRc1/4Rc1/4[Not Provided] No Drain Cock[(Right)] From Left to Right40With BracketMPaNone

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AL40-02B-6-A in the Lubricator AL10-A to AL60-A Series series.

Products like this...

Part Number
AL20-01-A
AL20-01B-A
AL20-02-2-A
AL40-02B-A
AL40-03-2-A
AL40-03-2R-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Min. Dripping Flow Rate
(l/min)
Oil Storage Capacity
(cm3)
Case IN Side, Connection Type IN Side, Plumbing Thread Nominal OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Drain Exhaust Flow Direction Size of Body Accessory Pressure Unit Case Guard
1 Piece(s)Available

Quote

1525[Resin] Polycarbonate CaseRc1/8Rc1/8[Not Provided] No Drain Cock[(Right)] From Left to Right20Without optional mounting partsMPaNone
1 Piece(s)Available

Quote

1525[Resin] Polycarbonate CaseRc1/8Rc1/8[Not Provided] No Drain Cock[(Right)] From Left to Right20With BracketMPaNone
1 Piece(s)Available

Quote

--[Metal] Metal caseRc1/4Rc1/4[Not Provided] No Drain Cock[(Right)] From Left to Right20Without optional mounting partsMPaNone
1 Piece(s)Available

Quote

30135[Resin] Polycarbonate CaseRc1/4Rc1/4[Not Provided] No Drain Cock[(Right)] From Left to Right40With BracketMPaNone
1 Piece(s)Available

Quote

--[Metal] Metal caseRc3/8Rc3/8[Not Provided] No Drain Cock[(Right)] From Left to Right40Without optional mounting partsMPaNone
1 Piece(s)Available

Quote

--[Metal] Metal caseRc3/8Rc3/8[Not Provided] No Drain Cock[Direction to Left] Right→Left40Without optional mounting partsMPaNone

Additional Products in this Category

Tech Support