| 1 Piece(s) | Available |
Same day
Stock | 180 | -3 | 8 | 10 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| 180 | -3 | 8 | 10 | Through holes in opening/closing direction | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 8 | 10 | Through holes in opening/closing direction | M9B | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Through holes in opening/closing direction | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Through holes in opening/closing direction | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Through holes in opening/closing direction | M9P | 2 pcs. | 0.5 m | None | M8 3-pin |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 8 | 10 | Standard tapped mounting | M9B | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Standard tapped mounting | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Standard tapped mounting | M9B | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 8 | 10 | Standard tapped mounting | M9BV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Standard tapped mounting | M9BV | 2 pcs. | 5 m | Fluoroelastomer seal | None |
| 1 Piece(s) | Available |
Quote
| - | - | - | 10 | Standard tapped mounting | M9N | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Same day
Stock | 180 | -3 | 27 | 16 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| 180 | -3 | 27 | 16 | Through holes in opening/closing direction | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Through holes in opening/closing direction | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Through holes in opening/closing direction | M9B | 1 pc. | None | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Through holes in opening/closing direction | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Through holes in opening/closing direction | M9BW | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Through holes in opening/closing direction | M9BW | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Through holes in opening/closing direction | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Standard tapped mounting | M9B | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Standard tapped mounting | M9BA | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Standard tapped mounting | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Standard tapped mounting | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Standard tapped mounting | M9N | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 27 | 16 | Standard tapped mounting | M9N | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 27 | 16 | Standard tapped mounting | M9N | 2 pcs. | 0.5 m | None | M12 4-pin |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 27 | 16 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None |
| 1 Piece(s) | Available |
3 Days
| 180 | -3 | 36 | 20 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| 180 | -3 | 36 | 20 | Through holes in opening/closing direction | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 36 | 20 | Through holes in opening/closing direction | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 36 | 20 | Through holes in opening/closing direction | M9PV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 36 | 20 | Through holes in opening/closing direction | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 36 | 20 | Standard tapped mounting | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 36 | 20 | Standard tapped mounting | M9BW | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 36 | 20 | Standard tapped mounting | M9BW | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 36 | 20 | Standard tapped mounting | M9PWV | 2 pcs. | 0.5 m | None | M12 4-pin |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 36 | 20 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None |
| 1 Piece(s) | Available |
3 Days
| 180 | -3 | 75 | 25 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| 180 | -3 | 75 | 25 | Through holes in opening/closing direction | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| 180 | -3 | 75 | 25 | Through holes in opening/closing direction | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Through holes in opening/closing direction | M9BW | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Through holes in opening/closing direction | M9N | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Standard tapped mounting | M9B | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Standard tapped mounting | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Standard tapped mounting | M9BW | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Standard tapped mounting | M9PW | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Standard tapped mounting | M9PW | 2 pcs. | 0.5 m | None | M12 4-pin |
| 1 Piece(s) | Available |
Quote
| - | - | 75 | 25 | Standard tapped mounting | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy