(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHQJ2 Series Parallel Type Air Gripper With Dust Cover

MHQJ2 Series Parallel Type Air Gripper With Dust Cover
  • Volume Discount

Parallel type air gripper with dust-proof and drip-proof construction.
[Features]
· Enclosure to prevent accumulation of dust.
· Sealed construction with a dust cover.
· A solid state auto switch with an indicator light can be mounted. 
· 3 types of dust cover are available for use in different applications.
· Cylinder: ø10 (bore size 10 mm) / ø16 (bore size 16 mm).
· Cylinder: ø20 (bore size 20 mm) / ø25 (bore size 25 mm).
· *MHQJ2-□S only, bore size 16 mm, 20 mm, 25 mm.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MHQJ2-10C
MHQJ2-16C
MHQJ2-16D
MHQJ2-16D-M9NL
MHQJ2-16S
MHQJ2-20D
MHQJ2-25D
MHQJ2-25D-M9BVL
MHQJ2-25D-M9PVL
Part NumberMinimum order quantityVolume DiscountDays to Ship How to Grip Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length
1 Piece(s)Available

Quote

Open, Parallel TypeSingle Acting Type (Normally Closed)--7.8-0.25~0.610Without auto switchNoneNone
1 Piece(s)Available

Quote

Open, Parallel TypeSingle Acting Type (Normally Closed)20.614.6--0.25~0.616Without auto switchNoneNone
1 Piece(s)Available

Quote

Pinch, Parallel Type / Open, Parallel TypeDouble Acting20.614.6---16Without auto switchNoneNone
1 Piece(s)Available

Quote

Pinch, Parallel Type / Open, Parallel TypeDouble Acting20.614.634340.1~0.616M9N2 pcs.3 m
1 Piece(s)Available

Quote

Pinch, Parallel TypeSingle Acting Type (Normally Open)20.614.6-260.25~0.616Without auto switchNoneNone
1 Piece(s)Available

Quote

Pinch, Parallel Type / Open, Parallel TypeDouble Acting-----20Without auto switchNoneNone
1 Piece(s)Available

Quote

Pinch, Parallel Type / Open, Parallel TypeDouble Acting331963630.1~0.625Without auto switchNoneNone
1 Piece(s)Available

Quote

Pinch, Parallel Type / Open, Parallel TypeDouble Acting-----25M9BV2 pcs.3 m
1 Piece(s)Available

Quote

Pinch, Parallel Type / Open, Parallel TypeDouble Acting-----25M9PV2 pcs.3 m

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Dust Resistant / Drip-Proof Additional Function Not Provided Stroke Adjustment Mechanism Not Provided
Connector type for gripper opening/closing None

Additional Products in this Category

Tech Support