(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Type Air Gripper With Dust Cover MHZJ2 Series (Part Numbers)

Parallel Type Air Gripper With Dust Cover MHZJ2 Series
  • Volume Discount

[Features]
· Prevents the ingress of cutting chips, dust, water, etc.
· Prevents dispersion of grease, and external leakage of dust.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MHZJ2-10DS

Part Number
MHZJ2-10DS
Part NumberMinimum order quantityVolume DiscountDays to Ship Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Dust cover materials
1 Piece(s)Available

Quote

Double Acting---9.8-10Basic typeWithout auto switchNoneNoneNoneNoneSilicone rubber (Si)

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Environment, Applications Standard / Dust Resistant / Drip-Proof Additional Function With Linear Guide / High Accuracy
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHZJ2-10DS in the Parallel Type Air Gripper With Dust Cover MHZJ2 Series series.

Products like this...

Part Number
MHZJ2-10D-M9BL
MHZJ2-10D-M9BVSAPC
MHZJ2-10D-M9BWL
MHZJ2-10S
MHZJ2-16D
MHZJ2-16D-M9BAL
Part NumberMinimum order quantityVolume DiscountDays to Ship Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Dust cover materials
1 Piece(s)Available

Quote

Double Acting---9.8-10Basic typeM9B2 pcs.3 mNoneNoneChloroprene rubber (CR)
1 Piece(s)Available

Quote

Double Acting---9.8-10Basic typeM9BV2 pcs.0.5 mNoneM8 3-pinChloroprene rubber (CR)
1 Piece(s)Available

Quote

Double Acting---9.8-10Basic typeM9BW2 pcs.3 mNoneNoneChloroprene rubber (CR)
1 Piece(s)Available

Quote

Single Acting Type (Normally Open)---6.3-10Basic typeWithout auto switchNoneNoneNoneNoneChloroprene rubber (CR)
1 Piece(s)Available

3 Days

Double Acting20.914.940300.1~0.716Basic typeWithout auto switchNoneNoneNoneNoneChloroprene rubber (CR)
1 Piece(s)Available

Quote

Double Acting---30-16Basic typeM9BA2 pcs.3 mNoneNoneChloroprene rubber (CR)

Additional Products in this Category

Tech Support