(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Air cylinder designed with low piston friction, ideal for applications such as contact pressure control, which requires smooth movements at low pressures
· Low sliding resistance with minimum operating pressure of 0.005 MPa
Part Number
Configured Part Number is shown.
CDS2YB125-150
Rod Operation Method | Single Rods | Cylinder Operation Method | [Double Acting] Double Acting |
---|---|---|---|
Main Body Shape | Standard | Additional Function | Standard |
Environment, Applications | Standard / Low Speed | Operating Pressure(MPa) | 0.005 to 0.7 |
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard / Low Speed | Operating Pressure(MPa) | 0.005 to 0.7 |
Please check the type/dimensions/specifications of the part CDS2YB125-150 in the Smooth Cylinder CS2Y Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy