(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air cylinder whose operability has been improved by placing the piping port and cushion valve operation position on the same side.
[Features]
· Lighter installation achieved by reducing weight.
· Die-cast rod cover and head cover used to achieve greater weight reduction.
· Rod bore size changed to suit uses, achieving greater weight reduction.
· Allowable lateral load equivalent to CS1 Series.
· Even if rod diameter is changed to suit various needs, functionality remains equal to CS1 Series.
· Improved operability after installation.
· Cylinder mounting dimensions and rod end thread sizes are interchangeable with CS1 Series.
· Maintenance improved by making cushion seals replaceable.
· Can be equipped with small auto switches.
Part Number
Configured Part Number is shown.
Part Number |
---|
CDS2WB125-25 |
CDS2WB160-200 |
CDS2WF160-150-J59 |
CDS2WF160-150-J59L |
CDS2WF160-300 |
CS2WB125-50 |
CS2WB125-75 |
Part Number |
---|
Loading...
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Air cushion |
Operating Pressure(MPa) | 0.05 to 0.97 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy