(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder with a wide variety of cover types available.
[Features]
· There are no parts near the indicator LED, so visibility is improved.
· To mount the auto switch, simply insert it and position it correctly.
· Overall length shortened by up to 97 mm.
· Selectable port sizes: M5, Rc, NPT1/8.
· Male and female rod ends are available.
· With auto switch (JCDM).
Part Number
Configured Part Number is shown.
JCMB20-25
Part Number |
---|
JCMB20-25 |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 0.7 | Rod Tip Shape | Male thread | Type | Pneumatic type |
Please check the type/dimensions/specifications of the part JCMB20-25 in the Air Cylinder, Double Acting, Single Rod (JCM/JCDM Series) series.
Part Number |
---|
JCDMB20-75 |
JCDMB20TN-25 |
JCDMB20TN-50 |
JCMB20TN-25 |
JCMBZ25-150 |
JCMBZ40-50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy