(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HYQ Series Basic Type Hygienic Design Cylinder (Part Numbers)

HYQ Series Basic Type Hygienic Design Cylinder
  • Volume Discount

[Features]
· A water-resistant air cylinder configured for easy cleaning.
· 5 times increase in lifespan (compared to manufacturer's current models).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
HYDQB20H-15-F6BL
HYDQB20H-20-F6BL
HYDQB20H-50F
HYQB20R-20
HYQB32R-50FM
HYQB40H-40M
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Rod Tip Shape Sealing materials Grease
1 Piece(s)Available

Quote

20150 to 600.2~1M ScrewF6B32 pcs.Female ThreadExternal FKMStandard grease (for non-food)
1 Piece(s)Available

Quote

20200 to 600.2~1M ScrewF6B32 pcs.Female ThreadExternal FKMStandard grease (for non-food)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet, with auto switch mounting rail)NoneNoneFemale ThreadExternal FKMFood compatible grease
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneFemale ThreadNBRStandard grease (for non-food)
1 Piece(s)Available

Quote

----RcWithout auto switchNoneNoneMale threadNBRFood compatible grease
1 Piece(s)Available

Quote

40400~700.15~1RcWithout auto switchNoneNoneMale threadExternal FKMStandard grease (for non-food)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves No

Additional Products in this Category

Tech Support