(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact cylinder that allows small auto switches to be mounted in 4 directions.
[Features]
· Designed so that the auto switches do not project out. · Facilitates the mounting of an auto switch.
· Reduction of labor for work.
· Available with a stroke up to 300 mm.
· Width: up to 62% smaller (compared to CA2 cylinder).
· Can be mounted in flexible ways without needing brackets.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.
· 2-color indicator solid state auto switch.
Part Number
Configured Part Number is shown.
MUWB40-50DZ
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Cylinder (Tube) Inner Diameter(φ) | 40 | Stroke(mm) | 50 |
Environment, Applications | Standard | Operating Temperature(℃) | -10::60 | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.05::0.7 | Port thread type | Rc |
Auto Switches | Without auto switch | Lead Wire Length(m) | None | The number of the switches | None |
Type of Mount Support | Basic type | Rod Tip Shape | Female rod end | Connector type | None |
Please check the type/dimensions/specifications of the part MUWB40-50DZ in the MUW Series Plate Cylinder, Double Acting, Double Rod series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy