(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A smooth vent valve with an adjustable flow rate for both the initial and main air supplies.
[Features]
· An integrated valve and needle valve structure that requires on 1/4 the piping space of previous models.
· Uses a metal diaphragm for the seat section, greatly reducing the generation of particulate matter.
· Valve type: Normally closed (pressurize to open, spring seal).
Fluids: Nitrogen, air, inert gas.
· Operating temperature: 5 to 60°C (baking temperature, 150°C or less).
· Weight: 0.5 kg.
Part Number
Configured Part Number is shown.
XVD2-02V
Type | Manual Vacuum Valve | Application | Single Item Operating | Installation method | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Types of switching | 2-Position Normally Closed | Effective Sectional Area(mm2) | 4.6 |
Type of Piping Opening | For VCR | Nominal Designation of Piping Thread | 1/4 | Seal Type | Elastic Seal |
Cv Value | 84.87 | Orifice Diameter(ø) | 3 |
Please check the type/dimensions/specifications of the part XVD2-02V in the Smooth Vent Valve (Supply Line) XVD2-02S, XVD2-02V series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy