(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel High Vacuum Angle Valves / In-Line Valves, Double Acting / Bellows Seal, XMC/XYC Series

Stainless Steel High Vacuum Angle Valves / In-Line Valves, Double Acting / Bellows Seal, XMC/XYC Series
  • Volume Discount

Vacuum valve with precision-cast single-piece structure which helps prevent gas accumulation.
[Features]
· Bellows type is particulate-free and cleaned.
· Pressure balanced structure.
· Body material: SCS13 (SUS304 equivalent).
· The XM Series is interchangeable with XL Series aluminum high vacuum angle valves.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
XMC-25-M9NA
XMC-25L-M9BB
XMC-40L-M9BB
XMC-40M
XYC-40M
XYC-50-1
XYC-50-1M9NZA-XN1A
Part NumberMinimum order quantityVolume DiscountDays to Ship Flange Calls Valve Type Pilot Port Direction Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Seal Change Location Length of Lead Wire for Switch
(m)
1 Piece(s)Available

Quote

25Angle typeFlange sideD-M9N solid-state auto switch2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11None0.5
1 Piece(s)Available

Quote

25Angle typeFlange surface, backD-M9B solid-state auto switch1 pc. valve openFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11None0.5
1 Piece(s)Available

Quote

40Angle typeFlange surface, backD-M9B solid-state auto switch1 pc. valve openFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11None0.5
1 Piece(s)Available

Quote

40Angle typeFlange surface, rightNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11None-
1 Piece(s)Available

Quote

40In-line typeFlange surface, rightNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11None-
1 Piece(s)Available

Quote

50In-line typeFlange sideNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11None-
1 Piece(s)Available

Quote

50In-line typeFlange sideD-M9N solid-state auto switch2 pcs. valve open/closedEPDM 2101-80Internal: 1.3 × 10-8, External: 1.3 × 10-9Valve seal / external seal5

Loading...

  1. 1

Basic Information

Type Pilot Vacuum Valve Application Single Item Operating Installation method Direct
Number of Ports 2-Port Valve Types of switching 2-Position Normally Closed Type of Piping Opening Flange
Flange Type KF Seal Type Bellows Seal Temperature Range(°C) 5 to 60

Additional Products in this Category

Tech Support