(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Aluminum High Vacuum Angle Valve, Double Acting / Bellows Seal, XLC Series

Aluminum High Vacuum Angle Valve, Double Acting / Bellows Seal, XLC Series
  • Volume Discount

[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

XLC-25-2M9PZA-XA

 
Part Number
XLC-25-2M9PZA-XA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Pilot Vacuum Valve Application Single Item Operating Installation method Direct
Number of Ports 2-Port Valve Types of switching 2-Position Normally Closed Type of Piping Opening Flange
Flange Type KF Flange Calls 25 Seal Type Bellows Seal
Sonic Conductance 14L/S Pilot Port Direction Flange side Temperature Range(°C) 5 to 60
Switch Part Number D-M9P (Z) solid-state auto switch Number of Switches 2 pcs. valve open/closed Seal material FKM 1349-80
Amount of leakage(Pa·m3/s) Internal: 1.3 × 10-10, External: 1.3 × 10-11 Body Surface Treatment External: hard anodized aluminum, internal: anodic oxidation Seal Change Location None
Length of Lead Wire for Switch(m) 5 Heater Yes/No None

Please check the type/dimensions/specifications of the part XLC-25-2M9PZA-XA in the Aluminum High Vacuum Angle Valve, Double Acting / Bellows Seal, XLC Series series.

Additional Products in this Category

Tech Support