(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Switch Diaphragm Type ZSM1-115/121 Series

Vacuum Switch Diaphragm Type ZSM1-115/121 Series
  • Volume Discount

Can be mounted on ejector system ZM series

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZSM1-015L
ZSM1-115
ZSM1-115L
ZSM1-T115
ZSM1-T121
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Power Supply Type Power Supply Voltage
(V)
Lead Wire Hysteresis
(MPa)
1 Piece(s)Available

Quote

[Direct Mounting] ZM Ejector Mount--DC4.5 to 283 m0.015
1 Piece(s)Available

Quote

[Threads] Male thread[Rc (R)] R[1/8] 1/8DC4.5 to 280.5 m0.015
1 Piece(s)Available

Quote

[Threads] Male thread[Rc (R)] R[1/8] 1/8DC4.5 to 283 m0.015
1 Piece(s)Available

Quote

[Threads] Male thread[NPT] NPTF[1/8] 1/8DC4.5 to 280.5 m0.015
1 Piece(s)Available

Quote

[Threads] Male thread[NPT] NPTF[1/8] 1/8AC/DC1000.5 m0.02

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / City Gas / Methane Gas / Propane gas Sensor, Monitor Structure Separate Type, Connector Joint
Output Method Switch Fluid Characteristics Inert Operating Temperature Range(℃) -5::60
Number of Input Points 1 Number of Output Points 1 Pipe Connection Direction Down
Acquired Standards CE

Additional Products in this Category

Tech Support