(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Withstand voltage: 500 V AC
· IP65 enclosure
· Wetted parts material
Piping port: C3604 + nickel plating
Pressure sensor pressure receiving area: Al2O3 (Alumina 96%)
O-ring: FKM + Grease (PSE570/573/574)
Square ring: FKM (PSE575/576/577)
Part Number
Configured Part Number is shown.
PSE570-02
Type | Pressure Sensor | Sensor, Monitor Structure | Separated sensor | Output Method | Analog |
---|---|---|---|---|---|
Analog Output Specification | Voltage | Pipe Port Type | Male thread | Plumbing Thread Type | R |
Plumbing Thread Nominal | 1/4 | Fluid Characteristics | Noncorrosive | Pressure Resistant(MPa) | 3 |
Operating Temperature Range(℃) | -10::60 | Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 |
Number of Output Points | 1 | Analog Voltage Output(V) | 1-5V | Body Material | Aluminum |
Mounting Holes | No | Display | No | Lamp | No |
Acquired Standards | CE | IP | IP65 | Application | For positive pressure [0 to 1 MPa] |
Option | Lead wire with M12 connector (3 m) straight |
Please check the type/dimensions/specifications of the part PSE570-02 in the Pressure Sensor For General Fluids PSE570 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy