(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series

3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series
  • Volume Discount

[Features]
· Visualization of settings
· Simple 3-step setting
· Easy screen switching
· Setting is possible while checking measurement
· Delay time of 1.5 ms or less
· Current consumption of 25 mA or less
· Compatible with IO-Link
· ZSE20 (for vacuum pressure), ZSE20F (for compound pressure), ISE20A (for positive pressure)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ISE20-N-01-L
ISE20-N-M-01
ISE20-N-M-01-L
ISE20-N-M-01-LA1K
ISE20-N-M-M5-L
ISE20-P-01
ISE20-P-01-L
ISE20-P-01-LA1
ISE20-P-01-LK
ISE20-P-M-01-LK
ISE20-P-N01-L
ISE20-P-N01-LA1
ISE20-P-P-01
ZSE20-N-01-L
ZSE20-N-M5-LD
ZSE20-P-01-L
ZSE20F-N-01
ZSE20F-N-01-L
ZSE20F-N-M5-L
ZSE20F-P-01-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Pressure (Max.) Rated Pressure (Min.) Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Application Unit Specifications Option Calibration Certificate
1 Piece(s)Available

3 Days

1MPa-100kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

3 Days

1MPa-100kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]SI unit fixedNoneNone
1 Piece(s)Available

3 Days

1MPa-100kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

3 Days

1MPa-100kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 3 cores) / bracket A (vertical mounting)Yes
1 Piece(s)Available

Quote

1MPa-100kPaNPN Open CollectorFemale ThreadMM5x0.8For positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

3 Days

1MPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionNoneNone
1 Piece(s)Available

3 Days

1MPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

3 Days

1MPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3 cores) / bracket A (vertical mounting)None
1 Piece(s)Available

3 Days

1MPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)Yes
1 Piece(s)Available

Quote

1MPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 3-core)Yes
1 Piece(s)Available

3 Days

1MPa-100kPaPNP Open Collector[Threads] Male thread[NPT] NPT[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

3 Days

1MPa-100kPaPNP Open Collector[Threads] Male thread[NPT] NPT[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3 cores) / bracket A (vertical mounting)None
1 Piece(s)Available

Quote

1MPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)NoneNone
1 Piece(s)Available

Quote

101kPa0kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For vacuum pressure [0.0 to -101.0 kPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

Quote

101kPa0kPaNPN Open CollectorFemale ThreadMM5x0.8For vacuum pressure [0.0 to -101.0 kPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective coverNone
1 Piece(s)Available

3 Days

101kPa0kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For vacuum pressure [0.0 to -101.0 kPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

Quote

100kPa-100kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For compound pressure [-100.0 to 100.0 kPa]With unit conversion functionNoneNone
1 Piece(s)Available

3 Days

100kPa-100kPaNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For compound pressure [-100.0 to 100.0 kPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

3 Days

100kPa-100kPaNPN Open CollectorFemale ThreadMM5x0.8For compound pressure [-100.0 to 100.0 kPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None
1 Piece(s)Available

Quote

100kPa-100kPaPNP Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8For compound pressure [-100.0 to 100.0 kPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 3-core)None

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Integrated shape
Fluid Characteristics Noncorrosive / Incombustible Operating Temperature Range(℃) -5::50 Operating Humidity Range(%) 35::85
Number of Input Points 1 Number of Output Points 1 Power Supply Type DC
Power Supply Voltage(V) 12 to 24 ±10% Body Material Resin + Metal Display Digital
Drive Component Digital Lamp Presence Acquired Standards CE
IP IP40 Instruction Manual Yes

Additional Products in this Category

Tech Support