(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Multiple functions
Pressure sensor and switch have been combined, reducing mounting space and labor hours
· Built-in semiconductor sensor and microcontroller
Part Number
Configured Part Number is shown.
GS40-02
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Output Method | Switch | Pipe Port Type | Male thread | Plumbing Thread Type | R |
Plumbing Thread Nominal | 1/4 | Fluid Characteristics | Inert | Pressure Type | Standard |
Operating Temperature Range(℃) | -5::60 | Number of Input Points | 1 | Number of Output Points | 1 |
Power Supply Type | DC | Power Supply Voltage(V) | 24 | Mounting Holes | No |
Display | Digital | Drive Component | Analog | Lamp | Presence |
Unit Specifications | With unit conversion function | Bracket | None | Lead Wire | 0.6 m |
Please check the type/dimensions/specifications of the part GS40-02 in the Digital Pressure Sensor GS40 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy