(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CCVS/CCVL Series Valve Unit (Large Flow / Small Flow)

CCVS/CCVL Series Valve Unit (Large Flow / Small Flow)
  • Volume Discount

Valve unit for converter.
[Features]
· Valve unit size: small flow / large flow.
· Control valve: none, flow control valve (with pressure compensation), throttle valve, timid flow control valve (only CCVS Series).
· Combined valve: none*, stop valve + skip valve, stop valve, skip valve.
*When combined valve is "none", no solenoid valve is included.
· Electrical entry of solenoid valve: air operated, grommet, DIN terminal.
· Applicable converter: small flow, 63 mm / 100 mm, large flow, 100 mm / 160 mm.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CCVL11-5D-U2
CCVL12-1D-S
CCVL20-U2
CCVS02-3G-U1
CCVS10-U1
CCVS11-5D-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Valve unit size Control valve Combined valve Solenoid valve rated voltage Electrical entry of solenoid valve Suffix symbol
1 Piece(s)Available

Quote

High flow rate shapeFlow control valve (with pressure compensation)Stop valve + skip valve24 V DCDIN terminalUnit for CC100 and CC160 (unit mounted to CCT100 and 160)
1 Piece(s)Available

Quote

High flow rate shapeFlow control valve (with pressure compensation)Stop valve100 V AC 50/60 HzDIN terminalSingle valve
1 Piece(s)Available

3 Days

High flow rate shapeThrottle valveNone--Unit for CC100 and CC160 (unit mounted to CCT100 and 160)
1 Piece(s)Available

Quote

Low flow rateNoneStop valve110 V AC 50/60 HzGrommetUnit for CC63 (unit mounted to CCT63)
1 Piece(s)Available

Quote

Low flow rateFlow control valve (with pressure compensation)None--Unit for CC63 (unit mounted to CCT63)
1 Piece(s)Available

Quote

Low flow rateFlow control valve (with pressure compensation)Stop valve + skip valve24 V DCDIN terminalSingle valve
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Valve unit size Control valve Combined valve Solenoid valve rated voltage Electrical entry of solenoid valve Suffix symbol

Loading...

  1. 1

Basic Information

Types Connector CE compliant None

Additional Products in this Category

Tech Support