| 1 Piece(s) | Available |
Quote
| 63 | 50 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 50 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 50 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | None | Stop valve | Air operated valve | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | None | Stop valve | 100 V AC 50/60 Hz | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | None | Stop valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Flow control valve (with pressure compensation) | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Throttle valve | Stop valve | 100 V AC 50/60 Hz | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Throttle valve | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Throttle valve | Stop valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 100 | Low flow rate | Timid flow control valve (only CCVS Series) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | None | Stop valve | Air operated valve | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | Air operated valve | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | Air operated valve | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Throttle valve | Stop valve | 100 V AC 50/60 Hz | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 200 | Low flow rate | Throttle valve | Stop valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 300 | Low flow rate | Throttle valve | Stop valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 400 | Low flow rate | None | Stop valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 400 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 400 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 63 | 400 | Low flow rate | Throttle valve | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 500 | Low flow rate | Flow control valve (with pressure compensation) | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 63 | 500 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 100 V AC 50/60 Hz | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | High flow rate shape | Flow control valve (with pressure compensation) | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 100 | Low flow rate | Timid flow control valve (only CCVS Series) | Stop valve + skip valve | 110 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | High flow rate shape | None | Stop valve | Air operated valve | Air operated type |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | High flow rate shape | Flow control valve (with pressure compensation) | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | High flow rate shape | Throttle valve | Stop valve + skip valve | 110 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | High flow rate shape | Throttle valve | Stop valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | Low flow rate | Flow control valve (with pressure compensation) | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 100 | 200 | Low flow rate | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | None | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | Flow control valve (with pressure compensation) | None | - | Air operated type |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve | 100 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 300 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | Grommet |
| 1 Piece(s) | Available |
Quote
| 100 | 400 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve + skip valve | 110 V AC 50/60 Hz | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 400 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve + skip valve | 24 V DC | DIN terminal |
| 1 Piece(s) | Available |
Quote
| 100 | 400 | High flow rate shape | Flow control valve (with pressure compensation) | Stop valve | 24 V DC | DIN terminal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy