(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bellows Pad ZP2 Series (Part Numbers)

Bellows Pad ZP2 Series
  • Volume Discount

[Features]
· For use when there is limited space for using the buffer (spring type)
· For workpieces with inclined suction surfaces
· Applicable to ZP series adapters

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP2-TB04MBN-A3

Part Number
ZP2-TB04MBN-A3
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Types Of Connection Screw Connection Screw Diameter Main Body Type Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw With/without lock ring Type Detachability
1 Piece(s)Available

3 Days

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreadsThreadedM3A Set Of A Pad And A Holder4M3M3 × 0.5-With adapterImproved detachability (blast specifications)

Loading...

  1. 1

Basic Information

Pad Type Bellows Mounting Method Recessed Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-TB04MBN-A3 in the Bellows Pad ZP2 Series series.

Products like this...

Part Number
ZP2-16JS
ZP2-B10JS
ZP2-B10MBS
ZP2-TB04MBS-A3
ZP2-TB06MBN-H5
ZP2-TB08MBN-H5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Types Of Connection Screw Connection Screw Diameter Main Body Type Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw With/without lock ring Type Detachability
1 Piece(s)Available

3 Days

Pad Only / Standard[Silicon Rubber] Silicone RubberHeat Resistant / Low Temp. Resistant---Single Pad Unit16--With ringPad unitStandard specifications
1 Piece(s)Available

3 Days

Pad Only / Standard[Silicon Rubber] Silicone RubberHeat Resistant / Low Temp. Resistant---Single Pad Unit10--With ringPad unitImproved detachability (blast specifications)
1 Piece(s)Available

3 Days

Pad Only / Standard[Silicon Rubber] Silicone RubberHeat Resistant / Low Temp. Resistant---Single Pad Unit10---Pad unitImproved detachability (blast specifications)
1 Piece(s)Available

3 Days

Holder Set / Standard[Silicon Rubber] Silicone RubberHeat Resistant / Low Temp. ResistantThreadsThreadedM3A Set Of A Pad And A Holder4M3M3 × 0.5-With adapterImproved detachability (blast specifications)
1 Piece(s)Available

3 Days

Holder Set / Standard[Nitrile Rubber] NBROil ResistantThreadsThreadedM5A Set Of A Pad And A Holder6M5M5 × 0.8-With adapterImproved detachability (blast specifications)
1 Piece(s)Available

3 Days

Holder Set / Standard[Nitrile Rubber] NBROil ResistantThreadsThreadedM5A Set Of A Pad And A Holder8M5M5 × 0.8-With adapterImproved detachability (blast specifications)

Additional Products in this Category

Tech Support