(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Proportional Solenoid Valve, PVQ30 Series (Body Ported / Base Mounted)

Compact Proportional Solenoid Valve, PVQ30 Series (Body Ported / Base Mounted)
  • Volume Discount

A compact proportional control solenoid valve with reduced operation noise when opening/closing.
[Features]
· Repeatability: 3% or less.
· Hysteresis: 10% or less.
· Controls the flow rate smoothly according to the current.
· Lifespan: 25 million cycles.
· Body material: Equivalent to C37 or SUS304 / Sealing material: FKM.
· The valve returns to closed position when power supply is OFF. Leakage amount when OFF is 5 cm3/min or less.
· Suitable for vacuum applications.
· Can be mounted on manifolds.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
PVQ31-5G-16-01-F
PVQ31-5G-16-01F
PVQ31-5G-16-01F-H
PVQ31-5G-16-01N-F
PVQ31-5G-16-01N-H-F
PVQ31-5G-23-01N-F
PVQ31-5G-40-01-F
PVQ31-5G-40-01N-F
PVQ31-6G-40-01
PVQ33-5G-16-01
PVQ33-5G-16-01-H
PVQ33-5G-16-01N
PVQ33-5G-23
PVQ33-5G-23-01-H
PVQ33-5G-40-01
PVQ33-6G-16-01-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Pipe Port Type Port Size Plumbing Body options Option Orifice diameter
(φ)
1 Piece(s)Available

Quote

Single UseDirectDC24V[Rc (R)] Rc1/8Direct PlumbingC37With foot bracket1.6
1 Piece(s)Available

Quote

Single UseDirectDC24VG1/8Direct PlumbingC37None1.6
1 Piece(s)Available

Quote

Single UseDirectDC24VG1/8Direct PlumbingSUSNone1.6
1 Piece(s)Available

Quote

Single UseDirectDC24VNPT1/8Direct PlumbingC37With foot bracket1.6
1 Piece(s)Available

Quote

Single UseDirectDC24VNPT1/8Direct PlumbingSUSWith foot bracket1.6
1 Piece(s)Available

Quote

Single UseDirectDC24VNPT1/8Direct PlumbingC37With foot bracket2.3
1 Piece(s)Available

Quote

Single UseDirectDC24V[Rc (R)] Rc1/8Direct PlumbingC37With foot bracket4
1 Piece(s)Available

Quote

Single UseDirectDC24VNPT1/8Direct PlumbingC37With foot bracket4
1 Piece(s)Available

Quote

Single UseDirectDC12V[Rc (R)] Rc1/8Direct PlumbingC37None4
1 Piece(s)Available

Quote

Single UseDirectDC24V[Rc (R)] Rc1/8Sub-Base PlumbingC37None1.6
1 Piece(s)Available

Quote

Single UseDirectDC24V[Rc (R)] Rc1/8Sub-Base PlumbingSUSNone1.6
1 Piece(s)Available

Quote

Single UseDirectDC24VNPT1/8Sub-Base PlumbingC37None1.6
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24V--Sub-Base PlumbingC37None2.3
1 Piece(s)Available

Quote

Single UseDirectDC24V[Rc (R)] Rc1/8Sub-Base PlumbingSUSNone2.3
1 Piece(s)Available

Quote

Single UseDirectDC24V[Rc (R)] Rc1/8Sub-Base PlumbingC37None4
1 Piece(s)Available

Quote

Single UseDirectDC12V[Rc (R)] Rc1/8Sub-Base PlumbingSUSNone1.6

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard Actuation Single
Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Normally Closed Pressure Rating(MPa) 0 to 1.0
Driving Type Linear Motion Poppet Seal Type Soft Seal

Additional Products in this Category

Tech Support