| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | 2-Position Normally Closed | - | - | 0.35 W | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | 0.35 W | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | 0.35 W | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.35 W | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.35 W | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | Grommet / Lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | L plug connector without lead wire | Locking type, screwdriver operated | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.35 W | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | M plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.35 W | M plug connector with lead wire (length: 300 mm) | Locking type, screwdriver operated | With indicator light / surge voltage suppressor (non-polarized) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.35 W | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.35 W | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | 0.35 W | Grommet / Lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.35 W | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC5V | 2-Position Normally Closed | - | - | 0.35 W | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.1 W (with energy-saving circuit) | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.1 W (with energy-saving circuit) | L plug connector with lead wire (length 300 mm) | Locking type, screwdriver operated | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.1 W (with energy-saving circuit) | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.1 W (with energy-saving circuit) | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.1 W (with energy-saving circuit) | M plug connector with lead wire (length: 300 mm) | Locking type, screwdriver operated | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | 0.1 W (with energy-saving circuit) | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.1 W (with energy-saving circuit) | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | 0.35 W | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | 0.35 W | M plug connector, without connector | Non-locking, push type | With surge voltage suppressor |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy