(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Low power consumption.
· Can be used without lubrication.
· Possible to use in vacuum or low pressure environments.
· Possible to switch between NC, NO, or external pilot.
· Can be used as a selector or divider valve (external pilot).

PDF

Part Number

Configured Part Number is shown.

Part Number
VG342-3D-06A
VG342-3DZ-06A
VG342-5DZ-10NA
VG342R-5DZ-06N
VG342R-5DZ-10N
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Valve Positions Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply CV Value Indicator light / Surge voltage suppressor
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free2-Position Normally Closed[Rc (R)] Rc3/402 to 0.9Internal9.8None
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free2-Position Normally Closed[Rc (R)] Rc3/402 to 0.9Internal9.8With indicator light / surge voltage suppressor
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free2-Position Normally ClosedNPT102 to 0.9Internal11.4With indicator light / surge voltage suppressor
1 Piece(s)Available

3 Days

DC24VStandard / Low Vacuum Compatible / Lubrication Free[Others] 2 positions universalNPT3/4-0.1 to 0.9External Mount9.8With indicator light / surge voltage suppressor
1 Piece(s)Available

Quote

DC24VStandard / Low Vacuum Compatible / Lubrication Free[Others] 2 positions universalNPT1-0.1 to 0.9External Mount11.4With indicator light / surge voltage suppressor

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 3-Port Valve Actuation Single Status at Power Off Self-Recovery (Spring Return)
Driving Type Pilot Type Poppet Seal Type Soft Seal Plumbing Direct Plumbing
Lead wire electrical entry DIN terminal CE compliant Yes Functions Standard type

Additional Products in this Category

Tech Support