(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Solenoid Valve, Pilot Operated Poppet Type, Rubber Seal, Body Ported, Single Unit VP300/500/700 Series (Part Numbers)

3-Port Solenoid Valve, Pilot Operated Poppet Type, Rubber Seal, Body Ported, Single Unit VP300/500/700 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

PDF

Part Number

Configured Part Number is shown.

VP342-3DZ1-01A

Part Number
VP342-3DZ1-01A
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket
1 Piece(s)Available

3 Days

AC110VStandard / Drip-Proof / Lubrication Free / Low Current[Rc (R)] Rc1/80.2 to 0.7Internal0.8DIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 3-Port Valve Actuation Single Status at Power Off Self-Recovery (Spring Return)
Valve Positions 2-Position Normally Closed Driving Type Pilot Type Poppet Seal Type Soft Seal
Plumbing Direct Plumbing Coil specifications Standard Made to order specifications None
Functions Standard type (0.7 MPa)

Please check the type/dimensions/specifications of the part VP342-3DZ1-01A in the 3-Port Solenoid Valve, Pilot Operated Poppet Type, Rubber Seal, Body Ported, Single Unit VP300/500/700 Series series.

Products like this...

Part Number
VP342-3D1-02A
VP342-3DZ1-02A
VP342-4D1-02A
VP342-5D1-02A
VP342-5DZ1-01A
VP342-5DZ1-02A
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free / Low Current / Drip-Proof[Rc (R)] Rc1/40.2 to 0.7Internal1DIN terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free / Low Current / Drip-Proof[Rc (R)] Rc1/40.2 to 0.7Internal1DIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket
1 Piece(s)Available

3 Days

AC220VStandard / Lubrication Free / Low Current / Drip-Proof[Rc (R)] Rc1/40.2 to 0.7Internal1DIN terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Low Current / Drip-Proof[Rc (R)] Rc1/40.2 to 0.7Internal1DIN terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Low Current / Drip-Proof[Rc (R)] Rc1/80.2 to 0.7Internal0.8DIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Low Current / Drip-Proof[Rc (R)] Rc1/40.2 to 0.7Internal1DIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket

Additional Products in this Category

Tech Support