(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series

5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

PDF

Part Number

Configured Part Number is shown.

Part Number
VQZ115-5L1-CP
VQZ115-5MO1-CP-Q
VQZ225-5MO1
Part NumberMinimum order quantityVolume DiscountDays to Ship Valve Positions CV Value Lead wire electrical entry CE compliant
1 Piece(s)Available

3 Days

2-Position Normally Closed0.23L plug connector with lead wire, lead wire length 300 mmNone
1 Piece(s)Available

3 Days

2-Position Normally Closed0.23M plug connector, without connectorCE compliant product
1 Piece(s)Available

Quote

2-Position Normally Open0.38M plug connector, without connectorNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage DC24V Specifications Standard Valve Type 3-Port Valve
Actuation Single Status at Power Off Self-Recovery (Spring Return) Pressure Rating(MPa) 0.1 to 0.7
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Standard
Manual Switch Not Provided Plumbing Sub-Base Plumbing Manual Non-locking, push type
Functions Standard type

Additional Products in this Category

Tech Support